text.skipToContent text.skipToNavigation

YNT36R36R

by Burndy 

Catalog ID: YNT36R36R

Compression T-Taps, ACCOM: RUN & TAP 477 kcmil ACSR 500-556.5 kcmil AL DIE INDEX: 720

Product Details

General

Connector Type Tap
Die Index 720
Material Aluminum
UPC 781810069073
UPC 12 Digit 7818100690733

Dimensions

Dimension - B Length inch 4.19 in
Dimension - Height fraction 6-17/20 in
Dimension - Height inch 6.85 in
Dimension - Length Overall inch 16.29 in
Dimension - Outside Diameter inch 1.41 in

Conductor Related

Conductor - ACSR Str Run 477.0 (24/7) Flicker;477.0 (26/7) Hawk
Conductor - ACSR Str Run Range 477.0 (24/7) Flicker-477.0 (26/7) Hawk
Conductor - ACSR Str Size 477.0 (24/7) kcmil;477.0 (26/7) kcmil
Conductor - ACSR Str Size Range 477.0 (24/7) kcmil-477.0 (26/7) kcmil
Conductor - ACSR Str Tap 477.0 (18/1) Perlican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen
Conductor - ACSR Str Tap Range 477.0 (18/1) Perlican-477.0 (30/7) Hen
Conductor - AL Str Run 500;550;556.5
Conductor - AL Str Tap 500;550;556.5

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings