text.skipToContent text.skipToNavigation

YNT39R39R

by Burndy 

Catalog ID: YNT39R39R

Compression T-Taps, ACCOM: 556.5 kcmil ACSR 600-650 kcmil ALUM INDEX: L722 T&B 125

Product Details

General

Connector Type Tap
Die Index 722
Material Aluminum
UPC 781810136812
UPC 12 Digit 7818101368122

Dimensions

Dimension - B Length inch 4.47 in
Dimension - Height fraction 7-10/77 in
Dimension - Height inch 7.13 in
Dimension - Length Overall inch 16.69 in
Dimension - Outside Diameter inch 1.5 in

Conductor Related

Conductor - ACSR Str Size 556.5 (24/7) kcmil;556.5 (26/7) kcmil
Conductor - ACSR Str Size Range 556.5 (24/7) kcmil-556.5 (26/7) kcmil
Conductor - ACSR Str Tap 556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil
Conductor - ACSR Str Tap Range 556.5 (24/7) Parakeet kcmil-556.5 (30/7) Eagle kcmil
Conductor - AL Str Run 600 kcmil;636 kcmil;650 kcmil
Conductor - AL Str Run Range 600 kcmil-650 kcmil
Conductor - AL Str Tap 600 kcmil;636 kcmil;650 kcmil
Conductor - AL Str Tap Range 600 kcmil-650 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings