YNTRR_TTAP_COMPRESSION_Photo_BW
YNTRR_TTAP_COMPRESSION_Photo_BW
Discontinued

YNT451R451R, Aluminum 2-piece T-Tap Connector, 2-hole

Brand:

Burndy

Catalog ID:

YNT451R451R

Aluminum Compression Two piece T-Tap connector, 230 kV, #4 AWG ACAR, 795-1000 kcmil Aluminum, 2 Pad holes.

Product details

General

Connector Type
Tap
Die Index
725
Material
Aluminum
UPC
781810095157
UPC 12 Digit
7818100951577

Dimensions

Dimension - B Length inch
4.56 in
Dimension - Height fraction
7-1/2 in
Dimension - Height inch
7.7 in
Dimension - Length Overall inch
17.6 in

Conductor Related

Conductor - ACAR Str Size
840.2 - 927.2
Conductor - ACAR Str Size Range
840.2 - 927.2
Conductor - ACAR Str Tap
850 (37) kcmil;900 (37) kcmil
Conductor - ACAR Str Tap Range
850 (37) kcmil-900 (37) kcmil
Conductor - ACSR Str Size
715.5 (26/7) kcmil;715.5 (30/19) kcmil;795 (54/7) kcmil
Conductor - ACSR Str Size Range
715.5 (26/7) kcmil-795 (54/7) kcmil
Conductor - ACSR Str Tap
715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil
Conductor - ACSR Str Tap Range
715.5 (54/7) Crow kcmil-874.5 (54/7) Crane kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads