YNTRR_TTAP_COMPRESSION_Photo_BW
YNTRR_TTAP_COMPRESSION_Photo_BW

YNT49R49R, Aluminum 2-Piece T-Tap Connector, 2-hole

Brand:

Burndy

Catalog ID:

YNT49R49R

Aluminum Compression Two piece T-Tap connector, 230 kV, 1033.5-1272 kcmil Aluminum, 2 Pad holes.

Product details

General

Connector Type
Tap
Die Index
727
Material
Aluminum
UPC
781810116562
UPC 12 Digit
7818101165622

Dimensions

Dimension - Height fraction
7-3/4 in
Dimension - Height inch
7.75
Dimension - Length Overall inch
17.5

Electrical Ratings

Voltage Rating
230 kV

Conductor Related

Conductor - ACAR Str Run Range
983.1 kcmil -1198 kcmil
Conductor - ACAR Str Tap Range
983.1 kcmil -1198 kcmil
Conductor - ACSR Str Run Range
900 (45/7) kcmil-1113 (45/7) kcmil
Conductor - ACSR Str Tap Range
900 (45/7) kcmil-1113 (45/7) kcmil
Conductor - AL Str Run Range
1033.5 kcmil-1272 kcmil
Conductor - AL Str Tap Range
1033.5 kcmil-1272 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)