text.skipToContent text.skipToNavigation

YNT49R49RT

by Burndy 

Catalog ID: YNT49R49RT

Two-piece aluminum compression T-Tap connector, 900-1113 Kcmil ACSR, 1033.5-1272 Kcmil Aluminum, Tube to tube, 727 Index

Product Details

General

Connector Type Tap
Die Index 727
Material Aluminum
UPC 781810180709
UPC 12 Digit 7818101807099

Dimensions

Dimension - B Length inch 4.57 in
Dimension - Height fraction 7-9/10 in
Dimension - Height inch 7.9 in
Dimension - Length Overall inch 17.66 in
Dimension - Outside Diameter inch 1.97 in

Conductor Related

Conductor - ACSR Str Run 900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch
Conductor - ACSR Str Run Range 900 (54/7) Canary-1113 (54/19) Finch
Conductor - ACSR Str Tap 900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch
Conductor - ACSR Str Tap Range 900 (54/7) Canary-1113 (54/19) Finch
Conductor - AL Str Run 1033.5;1100;1192.5;1200;1272.2
Conductor - AL Str Run Range 1033.5-1272.2
Conductor - AL Str Tap 1033.5;1100;1192.5;1200;1272.2
Conductor - AL Str Tap Range 1033.5-1272.2

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 6

Resources/Downloads

Customer Notices

Sales Drawings