YNTRR_TTAP_COMPRESSION_Photo_BW
YNTRR_TTAP_COMPRESSION_Photo_BW

YNT49R54R, Aluminum 2-piece T-Tap Connector, 2-hole

Brand:

Burndy

Catalog ID:

YNT49R54R

Aluminum Compression Two piece T-Tap connector, 230 kV, 900-1113 kcmil ACSR, 1033.5-1272 Alum., 2 Pad holes.

Product details

General

Connector Type
Tap
UPC
781810259450
UPC 12 Digit
7818102594500

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)