YNTRR_TTAP_COMPRESSION_Photo_BW
YNTRR_TTAP_COMPRESSION_Photo_BW

YNT56R451RT, T-Tap Connector

Brand:

Burndy

Catalog ID:

YNT56R451RT

T-TAP EHV.

Product details

General

Connector Type
Tap
Material
Aluminum
UPC
781810285343
UPC 12 Digit
7818102853433

Dimensions

Dimension - B Length inch
6.94 in
Dimension - Length Overall inch
23.65 in

Conductor Related

Conductor - ACAR Str Size
1650
Conductor - ACSR Str Size
1590 (54/19) Falcon
Conductor - AL Str Size
1700;1750;1800

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads