text.skipToContent text.skipToNavigation

YNT56R56R

by Burndy 

Catalog ID: YNT56R56R

Aluminum Compression Two piece T-Tap connector, 230 kV, 1510-1590 kcmil ACSR, 1650 kcmil ACAR, 1700-1800 kcmil Alum., 2 Pad holes

Product Details

General

Connector Type Tap
Die Index 729
UPC 781810503911
UPC 12 Digit 7818105039111

Dimensions

Dimension - Height inch 11.08 in
Dimension - Length Overall inch 23.65 in

Conductor Related

Conductor - ACAR Str Size 1650 (42/19)
Conductor - ACAR Str Size Range 1650 (42/19)
Conductor - ACSR Str Size 1510.5 (45/7) kcmil;1590 (45/7) kcmil;1590 (54/19) kcmil
Conductor - ACSR Str Size Range 1510.5 (45/7) kcmil -1590 (54/19) kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads