YNTRR_TTAP_COMPRESSION_Photo_BW
YNTRR_TTAP_COMPRESSION_Photo_BW

YNT56R56R, Aluminum 2-piece T-Tap Connector, 2-hole

Brand:

Burndy

Catalog ID:

YNT56R56R

Aluminum Compression Two piece T-Tap connector, 230 kV, 1510-1590 kcmil ACSR, 1650 kcmil ACAR, 1700-1800 kcmil Alum., 2 Pad holes.

Product details

General

Connector Type
Tap
Die Index
729
UPC
781810503911
UPC 12 Digit
7818105039111

Dimensions

Dimension - Height inch
11.08 in
Dimension - Length Overall inch
23.65 in

Conductor Related

Conductor - ACAR Str Size
1650 (42/19)
Conductor - ACAR Str Size Range
1650 (42/19)
Conductor - ACSR Str Size
1510.5 (45/7) kcmil;1590 (45/7) kcmil;1590 (54/19) kcmil
Conductor - ACSR Str Size Range
1510.5 (45/7) kcmil -1590 (54/19) kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads