YNTRR_TTAP_COMPRESSION_Photo_BW
YNTRR_TTAP_COMPRESSION_Photo_BW

YNT56R56RT, Aluminum 2-piece T-Tap Connector

Brand:

Burndy

Catalog ID:

YNT56R56RT

Two-piece aluminum compression T-Tap connector, 1510.5-1590 Kcmil ACSR, 1700-1800 Kcmil Aluminum, Tube to tube, 729 Index.

Product details

General

Connector Type
Tap
Die Index
729
Material
Aluminum
UPC
781810253878
UPC 12 Digit
7818102538788

Dimensions

Dimension - B Length inch
6.94 in
Dimension - Height fraction
11-2/25 in
Dimension - Height inch
11.08 in
Dimension - Length Overall inch
23.65 in
Dimension - Outside Diameter inch
2.5 in

Conductor Related

Conductor - ACAR Str Run
1650
Conductor - ACAR Str Run Range
1650
Conductor - ACAR Str Tap
1650
Conductor - ACAR Str Tap Range
1650
Conductor - ACSR Str Run
1590 (54/19) Falcon
Conductor - ACSR Str Run Range
1590 (54/19) Falcon
Conductor - ACSR Str Tap
1590 (54/19) Falcon
Conductor - ACSR Str Tap Range
1590 (54/19) Falcon
Conductor - AL Str Run
1700;1750;1800
Conductor - AL Str Run Range
1700-1800
Conductor - AL Str Tap
1700;1750;1800
Conductor - AL Str Tap Range
1700-1800

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads