text.skipToContent text.skipToNavigation

YNT59R59R

By Burndy 

Catalog ID: YNT59R59R

By Burndy
Catalog ID:  YNT59R59R
Aluminum Compression T-Tap connector, 230 kV, 2156-2167 kcmil ACSR, 2300 kcmil Aluminum, 2 Pad holes.
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Tap
Die Index 735
Material Aluminum
UPC 781810343425
UPC 12 Digit 7818103434255

Dimensions

Dimension - B Length inch 6.82 in
Dimension - Height inch 10.86 in
Dimension - Length Overall inch 23.21 in

Conductor Related

Conductor - ACSR Str Size 2156 (84/19) kcmil;2167 (72/7) kcmil
Conductor - ACSR Str Size Range 2156 (84/19) kcmil -2167 (72/7) kcmil
Conductor - AL Str Size 2300 kcmil
Conductor - AL Str Size Range 2300 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices