text.skipToContent text.skipToNavigation

YNTA54R

by Burndy 

Catalog ID: YNTA54R

T-TAP WITH PAD TAP.

Product Details

General

Connector Type Tap
Die Index 728
Material Aluminum
UPC 781810038352
UPC 12 Digit 7818100383522

Dimensions

Dimension - B Length inch 6 in
Dimension - Height fraction 6 in
Dimension - Height inch 6.00 in
Dimension - L Length Overall mm 541 mm
Dimension - Length Overall inch 21.61 in
Dimension - Outside Diameter inch 2.25 in
Dimension - Pad Width inch 3.25 in
Thickness - Pad 0.69 in

Conductor Related

Conductor - ACSR Str Size 1113 (54/19) Kcmil;1192.5 (45/7) Kcmil;1272 (45/7) Kcmil;1272 (54/19) Kcmil;1351.5 (45/7) Kcmil;1351.5 (54/19) Kcmil
Conductor - ACSR Str Size Range 1113 (54/19) Kcmil-1351.5 (54/19) Kcmil
Conductor - AL Str Size 1351.5;1400;1431.0;1500;1590;1600
Conductor - AL Str Size Range 1351.5-1600

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 275

Resources/Downloads

Customer Notices

Sales Drawings