YNTAR_PAD_TAP_image
YNTAR_PAD_TAP_image

YNTA56R, T-Tap Connector

Brand:

Burndy

Catalog ID:

YNTA56R

T-TAP WITH PAD TAP.

Product details

General

Connector Type
Tap
Die Index
729
Material
Aluminum
UPC
781810180815
UPC 12 Digit
7818101808155

Dimensions

Dimension - B Length inch
6.94 in
Dimension - Height fraction
6-1/4 in
Dimension - Height inch
6.25 in
Dimension - L Length Overall mm
601 mm
Dimension - Length Overall inch
23.65 in
Dimension - Outside Diameter inch
2.5 in
Dimension - Pad Width inch
3.59 in
Thickness - Pad
0.69 in

Conductor Related

Conductor - ACAR Str Size
1650 Kcmil
Conductor - ACSR Str Size
1510.5 (45/7) kcmil;1510.5 (54/19) Kcmil;1590 (45/7) Kcmil;1590 (54/19) Kcmil
Conductor - ACSR Str Size Range
1510.5 (45/7) kcmil-1590 (54/19) Kcmil
Conductor - AL Str Size
1700 Kcmil;1800 Kcmil
Conductor - AL Str Size Range
1700 Kcmil - 1800 Kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)