text.skipToContent text.skipToNavigation

YNTA594RKIT

by Burndy 

Catalog ID: YNTA594RKIT

Terminal Tee Tap kit

Product Details

General

Connector Type Tap
Die Index 740
Material Aluminum
UPC 781810486085
UPC 12 Digit 7818104860855

Dimensions

Dimension - B Length inch 7.6 in
Dimension - Height fraction 10-7/10 in
Dimension - Height inch 10.7 in
Dimension - L Length Overall mm 617 mm
Dimension - Length Overall inch 24.3 in
Dimension - Outside Diameter inch 1.25 in
Thickness - Pad 0.86 in

Conductor Related

Conductor - ACAR Str Size 2267 Kcmil; 2500 Kcmil
Conductor - ACAR Str Size Range 2267-2500 Kcmil
Conductor - ACSR Str Size 2300 Kcmil
Conductor - AL Str Size 2500 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads