text.skipToContent text.skipToNavigation

YNTA59R

by Burndy 

Catalog ID: YNTA59R

T-Tap with Pad for ACSR Conductor

Product Details

General

Connector Type Tap
Die Index 735
Material Aluminum
UPC 781810109816
UPC 12 Digit 7818101098166

Dimensions

Dimension - B Length inch 6.82 in
Dimension - Height fraction 6-1/4 in
Dimension - Height inch 6.25 in
Dimension - Length Overall inch 23.21 in
Dimension - Outside Diameter inch 2.5 in
Dimension - Pad Width inch 3.59 in

Conductor Related

Conductor - ACSR Str Size Range 2032.1 - 2167 Kcmil
Conductor - AL Str Size 2300 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings