text.skipToContent text.skipToNavigation

YNU34R

by Burndy 

Catalog ID: YNU34R

Al Repair sleeve, HV & EHV applications, 397.5 (26/7) Kcmil ACSR, 14 IN L, 719 Index, For temporary restoration of conductivity to damaged ACSR Transmission Lines

Product Details

General

Connector Type Splice
Die Index 719
Material Aluminum
UPC 781810180877
UPC 12 Digit 7818101808777

Dimensions

Dimension - L Length Overall mm 356 mm
Dimension - Length Overall inch 14.00 in
Dimension - Outside Diameter inch 1.3 in

Conductor Related

Conductor - ACSR Str Size 397.5 (26/7) Kcmil
Conductor - AL Str Size Range 397.5 Kcmil - 477 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings