text.skipToContent text.skipToNavigation

YNU49R

by Burndy 

Catalog ID: YNU49R

Al Repair sleeve, HV and EHV applications, 900 - 1113 Kcmil ACSR, 16 IN L, 727 Index, For temporary restoration of conductivity to damaged ACSR Transmission Lines

Product Details

General

Connector Type Splice
Die Index 727
Material Aluminum
UPC 781810000564
UPC 12 Digit 7818100005644

Dimensions

Dimension - L Length Overall mm 406 mm
Dimension - Length Overall inch 16.00 in
Dimension - Outside Diameter inch 1.97 in

Conductor Related

Conductor - ACSR Str Size 900 (45/7) Kcmil;954 (45/7) Kcmil;954 (54/7) Kcmil;1033.5 (45/7) Kcmil;1033.5 (54/7) Kcmil;1113 (45/7) Kcmil
Conductor - ACSR Str Size Range 900 (45/7) Kcmil-1113 (45/7) Kcmil
Conductor - AL Str Size Range 1033.5 Kcmil - 1272 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings