text.skipToContent text.skipToNavigation

YNU54R

by Burndy 

Catalog ID: YNU54R

Al Repair sleeve, HV & EHV applications, 1113 - 1431 Kcmil ACSR, 16 IN L, 728 Index, For temporary restoration of conductivity to damaged ACSR Transmission Lines

Product Details

General

Connector Type Splice
Die Index 728
Material Aluminum
UPC 781810081662
UPC 12 Digit 7818100816622

Dimensions

Dimension - L Length Overall mm 406 mm
Dimension - Length Overall inch 16.00 in
Dimension - Outside Diameter inch 2.25 in

Conductor Related

Conductor - ACSR Str Size Range 1113 (54/19) Kcmil - 1431 Kcmil
Conductor - AL Str Size Range 1351.5 Kcmil - 1600 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 275

Resources/Downloads

Customer Notices

Sales Drawings