text.skipToContent text.skipToNavigation

QN18F25X03D

by Burndy 

Catalog ID: QN18F25X03D

Brass Female Quick Disconnect, 22-18 AWG, Nylon Insulated, Funnel Entry, Tin Plated.

Features: Sleeved Barrel, Insulated Connectors: Eliminate The Need For Post Installation Insulation, Funnel Entry Barrel Opening: Assures Quick And Easy Wire Insertion, Dimpled Female Socket Detent: Ensures Firm Grip, Mates With Type QN-M Male Disconnects, 300 V Maximum, 105 DEG C Maximum, Size: 0.91 IN Overall Length X 0.23 IN Barrel Length X 0.29 IN Width, Installation Tool: Y10D Tool, Temperature: 105 DEG C Maximum, Nema Tab Size: 0.25 X 032 IN

Product Details

General

Application For quickly connecting or disconnecting a terminal
Connector Type Female Disconnect
EU RoHS Indicator Yes
Insulation Y
Insulation Type Nylon
Material Brass
Plated Y
Plating Type Tin
Sub Brand FINGRIP
Trade Name FINGRIP™
Type Disconnect Connectors
UPC 781810293232
UPC 12 Digit 7818102932322

Dimensions

Dimension - Length Overall inch 0.87 in
Dimension - Strip Length inch 3/8 in
Dimension - Width inch 0.25 in
Dimension - Width mm 6 mm

Electrical Ratings

Voltage - Maximum 300 V

Conductor Related

Conductor Range #22 AWG to #16 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus Yes
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings