text.skipToContent text.skipToNavigation

QN18M25X03B

by Burndy 

Catalog ID: QN18M25X03B

Brass Male Quick Disconnect, 22-16 AWG, Nylon Insulated, Funnel Entry, Tin Plated, Bulk packaging

Product Details

General

Connector Type Male Disconnect
Insulation Y
Insulation Type Nylon
Material Brass
Plated Y
Plating Type Tin
Trade Name FINGRIP™
Type Disconnect Connectors
UPC 781810292723
UPC 12 Digit 7818102927233

Dimensions

Dimension - Length Overall inch 0.87 in
Dimension - Strip Length inch 3/8 in
Dimension - Width inch 0.25 in
Dimension - Width mm 6 mm

Electrical Ratings

Voltage - Maximum 300 V

Conductor Related

Conductor Range #22 AWG to #16 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000

Resources/Downloads