text.skipToContent text.skipToNavigation

YAE10N112BFBOX

by Burndy 

Catalog ID: YAE10N112BFBOX

Block Fork (Brazed Seam), 12 AWG - 10 AWG, 8-10, 1.02 in L,Wire strip length:3/8".

Features: INSULUG Type YAE-N Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Type YAE-N Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Package: 3 Piece/Box

Product Details

General

Application Power Connector
Connector Type Terminal
EU RoHS Indicator Yes
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Unplated
Sub Brand INSULUG
Trade Name INSULUG™
Type YAE-N
UPC 781810524442
UPC 12 Digit 7818105244422

Dimensions

Dimension - L Length Overall mm 26 mm
Dimension - Length Overall inch 1.02 in
Dimension - Pad Width inch 0.35 in
Dimension - Strip Length inch 3/8
Dimension - Stud Size inch #8 - #10
Dimension - Z inch 0.29 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size Range 12 AWG - 10 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100
Minimum Pack Quantity 50

Resources/Downloads