text.skipToContent text.skipToNavigation

YAE10N4BOX

by Burndy 

Catalog ID: YAE10N4BOX

Insulated Copper Terminal, 3/8" Stud, 1.39 in L, .54 in W, Tin Plated, 300 Volts Max.

Product Details

General

Color Code Yellow
Connector Type Terminal
Insulation Y
Insulation Type Nylon
Material Copper
Military Specification MS25036
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Temperature Rating 105°C
Trade Name INSULUG™
UPC 781810046029
UPC 12 Digit 7818100460299

Dimensions

Dimension - Hole Size fraction 23/59
Dimension - Hole Size inch 0.39 in
Dimension - L Length Overall mm 35 mm
Dimension - Length Overall inch 1.39 in
Dimension - Pad Width inch 0.54 in
Dimension - Strip Length inch 3/8 in
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.44 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size Range 12 AWG-10 AWG
Conductor - Copper Str Size Range 12 AWG-10 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 600
Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings