YAE10N81FBOX_IMAGE
YAE10N81FBOX_IMAGE

Nylon Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YAE10N82FBOX

Fork Tongue Terminals, 12 AWG - 10 AWG, 8-10, 1.02 in L, .37 in W.

YAE10N82FBOX.

Fork Tongue design for faster installation; screw need only to be loosended for termination

Product details

General

Application
Power Connector
Color Code
Yellow
Connector Type
Fork Terminal
Construction Material - Main
Copper
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Tongue Type
Fork Terminal
Plated
Y
Plating Type
Electro Tin
Sub Brand
INSULUG
Temperature Rating
105° C
Trade Name
INSULUGâ„¢
Type
YAE-NF
UPC
781810524497
UPC 12 Digit
7818105244977

Dimensions

Dimension - Bolt Size fraction
#8 - #10
Dimension - L Length Overall mm
26 mm
Dimension - Length Overall inch
1.02 in
Dimension - Pad Width inch
0.37 in
Dimension - Strip Length inch
3/8 in
Dimension - Stud Size inch
#8 - #10
Dimension - Z (inch)
0.29 in

Electrical Ratings

Voltage - Maximum
600 V
Voltage Rating
600 V

Conductor Related

Conductor - Copper Str Size Range
12 AWG - 10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
1

Resources and downloads