YAENF
YAENF

Nylon Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YAE10N83FBOX

Nylon Fork Terminal For 12 - 10 AWG.

YAE10N83FBOX.

Product details

General

Application
Power Connector
Color Code
Yellow
Connector Type
Fork Terminal
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Tongue Type
Fork Terminal
Plated
Y
Plating Type
Electro Tin
Temperature Rating
105° C
Trade Name
INSULUGâ„¢
UPC
781810533642
UPC 12 Digit
7818105336422

Dimensions

Dimension - Bolt Size fraction
1/4
Dimension - L Length Overall mm
30 mm
Dimension - Length Overall inch
1.17 in
Dimension - Pad Width inch
0.50 in
Dimension - Strip Length inch
3/8 in
Dimension - Stud Size inch
1/4 in
Dimension - Z (inch)
0.32 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Size Range
12 AWG - 10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Minimum Pack Quantity
1

Resources and downloads