text.skipToContent text.skipToNavigation

YAE10NM

by Burndy 

Catalog ID: YAE10NM

Terminal - Nylon Insulated, Ring Tongue Multi-Finger Insulation Grip, 12 AWG - 10 AWG, #8-#10 stud, Tin Plated, Reel Packaging.

Product Details

General

Application Power Connector
Color Code Yellow
Connector Type Ring Terminal
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring Terminal
Plated Y
Plating Type Tin
Temperature Rating 105° C
Trade Name INSULUG™
UPC 781810028650
UPC 12 Digit 7818100286500

Dimensions

Dimension - Hole Size fraction 1/5
Dimension - Hole Size inch #8-#10
Dimension - Length Overall inch 1.15 in
Dimension - N inch 0.19 in
Dimension - Pad Width inch 0.38 in
Dimension - Strip Length inch 3/8 in
Dimension - Stud Size inch #8 - #10
Dimension - Z inch 0.28 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size Range 12 AWG - 10 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000
Packaging Type Reel

Resources/Downloads

Customer Notices

Sales Drawings