text.skipToContent text.skipToNavigation

YAE12N

by Burndy 

Catalog ID: YAE12N

Insulated Copper Terminal, 8-10, 1.060 in L, .317 in W, 600 Volts Max.

Features: INSULUG Type YAE-N Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Type YAE-N Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Package: Bulk, Temperature Rating: 105 DEG C Maximum, Insulation Diameter (maximum): 0.18 IN, Tape Mounted Catalog Number: YAE12NM, Installation Tool: MR8-1A, MR8-33T-1 Tool (No Extra Dies Required), Y10D, M8ND Tool With N12HET-1 Die, Color Code: Green, Wire Strip Length: 21/64 IN, Finish: Electro-Tin Plated, Wire Insulation Grip: Yes

Product Details

General

Application For use on copper compression connections
Color Code Green
Connector Type Ring Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring Terminal
Plated Y
Plating Type Tin
Sub Brand INSULUG
Temperature Rating 105° C
Trade Name INSULUG™
Type YAE-N
UPC 781810804414
UPC 12 Digit 7818108044144

Dimensions

Cable Insulation Diameter Maximum 0.180 in
Dimension - Hole Size fraction 1/5
Dimension - Hole Size inch 0.20 in
Dimension - L Length Overall mm 27 mm
Dimension - Length Overall inch 1.06 in
Dimension - N inch 0.16 in
Dimension - Pad Width inch 0.31 in
Dimension - Strip Length inch 21/64 in
Dimension - Stud Size inch #8 - #10
Dimension - Z inch 0.286 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 14;AN 12
Conductor - Copper Str Size Range 14 AWG - 12 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 500

Resources/Downloads

Customer Notices

Sales Drawings