YAE12N_Image
YAE12N_Image

Nylon Ring Terminal For 14 - 12 AWG

Brand:

Burndy

Catalog ID:

YAE12N7

Nylon Ring Terminal For 14 - 12 AWG.

YAE12N7.

Features: INSULUG Type YAE-N Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Type YAE-N Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Package: Bulk, Tape Mounted Catalog Number: YAE12N7M, Installation Tool: MR8-1A, MR8-33T-1 Tool (No Extra Dies Required), Y10D, M8ND Tool With N12HET-1 Die, Temperature Rating: 105 DEG C Maximum, Insulation Diameter (maximum): 0.18 IN, Color Code: Green, Wire Strip Length: 21/64 IN, Wire Insulation Grip: Yes, Finish: Electro-Tin Plated

Product details

General

Application
For use on copper compression connections
Color Code
Green
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring Terminal
Plated
Y
Plating Type
Tin
Sub Brand
INSULUG
Temperature Rating
105° C
Trade Name
INSULUGâ„¢
Type
YAE-N
UPC
781810178560
UPC 12 Digit
7818101785600

Dimensions

Cable Insulation Diameter Maximum
0.18 in
Dimension - Bolt Size fraction
#10
Dimension - Hole Size fraction
17/81
Dimension - Hole Size inch
0.21 in
Dimension - L Length Overall mm
27 mm
Dimension - Length Overall inch
1.06 in
Dimension - N inch
0.16 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
21/64 in
Dimension - Stud Size inch
#10
Dimension - Z (inch)
0.29 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Aircraft Size
AN 14;AN 12
Conductor - Copper Str Size Range
14 AWG - 12 AWG
Conductor Size
14 - 12 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
500
Minimum Pack Quantity
500
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings