text.skipToContent text.skipToNavigation

YAE12N7BOX

By Burndy 

Catalog ID: YAE12N7BOX

By Burndy
Catalog ID:  YAE12N7BOX
INSULUG™ Nylon Insulated Compression Ring Terminal; Multi-Finger Insulation Grip; Accommodates: #14 - #12 AWG; Stud: #5; Length: 1.06"; Width: .317"; 600 V Max.

Features: INSULUG Type YAE-N Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Type YAE-N Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Temperature Rating: 105 DEG C Maximum, Installation Tool: MR8-1A, MR8-33T-1 Tool (No Extra Dies Required), Y10D, M8ND Tool With N12HET-1 Die, Package: Box, Tape Mounted Catalog Number: YAE12N7M, Insulation Diameter (maximum): 0.18 IN, Color Code: Green, Wire Strip Length: 21/64 IN, Wire Insulation Grip: Yes, Finish: Electro-Tin Plated

Add to List

More Options

Where to Buy

Product Details

General

Application For Use On: 600 Volts Maximum, 105 Deg C Maximum
Color Code Green
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Military Specification MS25036
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Sub Brand INSULUG
Temperature Rating 105°C
Trade Name INSULUG™
Type YAE-N
UPC 781810023235
UPC 12 Digit 7818100232355

Dimensions

Dimension - Hole Size fraction 17/81
Dimension - Hole Size inch 0.21 in
Dimension - L Length Overall mm 27 mm
Dimension - Length Overall inch 1.06 in
Dimension - N inch 0.16 in
Dimension - Pad Width inch 0.31 in
Dimension - Strip Length inch 21/64
Dimension - Stud Size inch #10
Dimension - Z inch 0.29 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size Range 14 AWG-12 AWG
Conductor - Copper Str Aircraft Size AN 14;AN 12
Conductor - Copper Str Size Range 14 AWG-12 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 600
Minimum Pack Quantity 50

Resources and Downloads

Customer Notices

Sales Drawings