text.skipToContent text.skipToNavigation

YAE12N7M

by Burndy 

Catalog ID: YAE12N7M

TERMINAL-NYLON INSULATED, RING-TONGUE MULTI-FINGER INSULATION GRIP.

Product Details

General

Connector Type Terminal
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name INSULUG™
UPC 781810367520
UPC 12 Digit 7818103675200

Dimensions

Dimension - Hole Size fraction 17/81
Dimension - Hole Size inch 0.21 in
Dimension - Length Overall inch 1.06 in
Dimension - N inch 0.16 in
Dimension - Pad Width inch 0.31 in
Dimension - Stud Size inch #10
Dimension - Z inch 0.29 in

Conductor Related

Conductor - Copper Str Aircraft Size AN 14;AN 12
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings