text.skipToContent text.skipToNavigation

YAE14N108LFBOX

by Burndy 

Catalog ID: YAE14N108LFBOX

Snap Fork Tongue, 16 AWG - 14 AWG, .93 in L.

Features:Locking Fork Tongue, Rapid easy installation of terminal without complete removal of screw

Product Details

General

Application Power Connector
Color Code Blue
Connector Type Locking Fork Terminal
EU RoHS Indicator Yes
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Tongue Type Locking Fork
Plated Y
Plating Type Unplated
Sub Brand INSULUG
Temperature Rating 105° C
Trade Name INSULUG™
Type Long Barrel
UPC 781810524541
UPC 12 Digit 7818105245411

Dimensions

Dimension - L Length Overall mm 24 mm
Dimension - Length Overall inch 0.95 in
Dimension - Pad Width inch 0.30 in
Dimension - Strip Length inch 7/32 in
Dimension - Stud Size fraction #6;#8
Dimension - Stud Size inch #6 - #8
Dimension - Z inch 0.30 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size Range 16 AWG - 14 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100
Minimum Pack Quantity 100

Resources/Downloads