text.skipToContent text.skipToNavigation

YAE14N1BOX90

by Burndy 

Catalog ID: YAE14N1BOX90

INSULUG™ Nylon Insulated Compression Ring Terminal; Multi-Finger Insulation Grip; Accommodates: #16 - #14 AWG; Stud: #6 - #8; 600 V Max.

Product Details

General

Color Code Blue
Connector Type Terminal
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name INSULUG™
UPC 781810542422
UPC 12 Digit 7818105424222

Dimensions

Dimension - L Length Overall mm 12.45 mm
Dimension - Length Overall inch 0.49 in
Dimension - Stud Size inch #6 - #8
Dimension - Width inch 0.31 in
Dimension - Width mm 7.87 mm
Dimension - Z inch 0.28 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size 14 sol.
Conductor - Copper Str Size 14 str.
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads