text.skipToContent text.skipToNavigation

YAE14N3

by Burndy 

Catalog ID: YAE14N3

Copper Lug, Ring Tongue, 1 Hole w/ Inspection Hole, 16-14 AWG, 5/16" Stud, Insulated, Short Barrel, Tin Plated, 600 Volts Max.

Features: INSULUG Type YAE-N Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Type YAE-N Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Sae-as25036: -109, Temperature Rating: 105 DEG C Maximum, Package: Bulk, Insulation Diameter (maximum): 0.156 IN, Tape Mounted Catalog Number: YAE18N3M, Installation Tool: MR8-1A, MR8-33T-1 Tool (No Extra Dies Required), M8ND Tool With One Of The Following Dies: N14HET-25V1, N10ET-9, N14HET-15, N10ET-23, Y10D, Y10-22 Tool, Color Code: Blue, Wire Strip Length: 3/16 IN, Wire Insulation Grip: Yes, Finish: Electro-Tin Plated

Product Details

General

Application For use on copper compression connections
Color Code Blue
Connector Type Ring Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Military Specification MS25036
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring Terminal
Plated Y
Plating Type Tin
Sub Brand INSULUG
Temperature Rating 105° C
Trade Name INSULUG™
Type YAE-N
UPC 781810804506
UPC 12 Digit 7818108045066

Dimensions

Cable Insulation Diameter Maximum 0.156 in
Dimension - Hole Size fraction 1/3
Dimension - Hole Size inch 0.33 in
Dimension - L Length Overall mm 28 mm
Dimension - Length Overall inch 1.11 in
Dimension - N inch 0.21 in
Dimension - Pad Width inch 0.45 in
Dimension - Strip Length inch 3/16 in
Dimension - Stud Size inch 5/16 in
Dimension - Z inch 0.40 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size Range 16 AWG - 14 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000

Resources/Downloads

Sales Drawings