text.skipToContent text.skipToNavigation

YAE14Z2

by Burndy 

Catalog ID: YAE14Z2

Copper Lug, Fork Tongue, w/ Inspection Hole, 16-14 AWG, #4-#6 Stud, Insulated, Short Barrel, Electro-Tin Plated, 600 Volts Max.

Features: INSULUG Type YAE-Z Is Identical To Type YAE-N And Employs A Flanged Fork Tongue For Faster Installation While Maintaining Security If Supporting Screw Becomes Loose, 300 V Maximum, 105 DEG C Max, Flanged Fork: Permits Rapid, Easy Installation Of The Terminal Under The Screw Head Without Complete Removal Of The Screw, Additionally, It May Not Be Removed With Only A Slight Loosening Of The Screw, Package: Bulk, Installation Tool: MR8-33T-1, M8ND Tool With One Of The Following Dies: N14HET-25V1, N10ET-9, N14HET-15, N10ET-23, Y10D, Y10-22 Tool, Insulation Diameter (maximum): 0.156 IN, Tape Mounted Catalog Number: YAE14Z2M, Wire Insulation Grip: Yes, Color Code: Blue, Temperature Rating: 105 DEG C Maximum, Finish: Electro-Tin Plated

Product Details

General

Application For Faster Installation While Maintaining Security If Supporting Screw Becomes Loose
Color Code Blue
Connector Type Fork Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Flanged Fork
Plated Y
Plating Type Electro Tin
Sub Brand INSULUG
Temperature Rating 105° C
Trade Name INSULUG™
Type YAE-Z, Flanged
UPC 781810804100
UPC 12 Digit 7818108041000

Dimensions

Dimension - B Length fraction 4/25 in
Dimension - B Length inch 0.16 in
Dimension - Hole Size fraction 3/20
Dimension - Hole Size inch 0.146 in
Dimension - Length Overall inch 0.90 in
Dimension - N inch 0.15 in
Dimension - Pad Width inch 0.28 in
Dimension - Strip Length inch 3/16 in
Dimension - Stud Size inch #4 - #6
Dimension - Z inch 0.25 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range AN16 - AN14
Conductor - Copper Str Size Range 16 AWG - 14 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000
Packaging Type Bulk

Resources/Downloads