text.skipToContent text.skipToNavigation

YAE18G43F

by Burndy 

Catalog ID: YAE18G43F

Terminal - Nylon Insulated, Multi-Finger Insulation Grip, Fork Tongue, 22 AWG - 16 AWG, AN22-AN16, #4-#6 stud, Electro Tin Plated, Bulk Packaging.

Product Details

General

Application Power Connector
Color Code Red
Connector Type Fork Terminal
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Tongue Type Fork Terminal
Plated Y
Plating Type Electro Tin
Temperature Rating 105° C
Trade Name INSULUG™
UPC 781810804612
UPC 12 Digit 7818108046122

Dimensions

Dimension - B Length fraction 5/32 in
Dimension - B Length inch 0.16 in
Dimension - Hole Size fraction 3/20
Dimension - Hole Size inch 0.15 in
Dimension - Length Overall inch 0.78 in
Dimension - N inch 0.09 in
Dimension - Pad Width inch 0.25 in
Dimension - Strip Length inch 3/16 in
Dimension - Stud Size inch #4 - #6
Dimension - Z inch 0.18 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 22;AN 20;AN 18;AN 16
Conductor - Copper Str Aircraft Size Range AN 22-AN 16
Conductor - Copper Str Size Range 22 AWG - 16 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000
Packaging Type Bulk

Resources/Downloads

Customer Notices

Sales Drawings