text.skipToContent text.skipToNavigation

YAE18N15

by Burndy 

Catalog ID: YAE18N15

Terminal - Nylon Insulated, Ring-Tongue Multi-Finger Insulation Grip, #16, 3/8, 1.195 in L, .533 in W, 600 Volts Max., 105 Deg C Max.

Features: INSULUG Type YAE-N Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Type YAE-N Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Sae-as25036: -105, Installation Tool: MR8-1A, MR8-33T-1 Tool (No Extra Dies Required), M8ND Tool With One Of The Following Dies: N14HET-25V1, N10ET-9, N14HET-15, N10ET-23, Y10D, Y10-22 Tool, Package: Bulk, Insulation Diameter (maximum): 0.125 IN, Color Code: Red, Wire Strip Length: 3/16 IN, Temperature Rating: 105 DEG C Maximum, Finish: Tin Plated

Product Details

General

Application Types YAE-G and YAE-N terminals are rated 105 Deg C and meet military standard AS25036 Class 2 and SAE-AS7928 requirements
Color Code Red
Connector Type Terminal
EU RoHS Indicator Yes
Insulation Y
Insulation Type Nylon
Material Copper
Military Specification MS25036
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Sub Brand INSULUG
Trade Name INSULUG™
Type YAE-N
UPC 781810804261
UPC 12 Digit 7818108042611

Dimensions

Dimension - Hole Size fraction 16/41
Dimension - Hole Size inch 0.39 in
Dimension - L Length Overall mm 30 mm
Dimension - Length Overall inch .79 in
Dimension - N inch 0.125 in
Dimension - Pad Width inch 0.53 in
Dimension - Strip Length inch 3/16 in
Dimension - Stud Size inch 3/8 in
Dimension - Width inch 0.07 in
Dimension - Z inch 0.45 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size Range 22 AWG - 16 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000

Resources/Downloads

Customer Notices

Sales Drawings