text.skipToContent text.skipToNavigation

YAE18N29BOX

by Burndy 

Catalog ID: YAE18N29BOX

Nylon Insulated Cu Terminal, Ring Tongue, #2 stud, 0.755 in L, Red.

Product Details

General

Color Code Red
Connector Type Terminal
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Nylon
Material Copper
Military Specification MS25036
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Temperature Rating 105°C
Trade Name INSULUG™
UPC 781810023143
UPC 12 Digit 7818100231433

Dimensions

Dimension - Hole Size fraction 1/11
Dimension - Hole Size inch 0.09 in
Dimension - L Length Overall mm 19 mm
Dimension - Length Overall inch 0.75 in
Dimension - N inch 0.08 in
Dimension - Pad Width inch 0.14 in
Dimension - Strip Length inch 3/16
Dimension - Stud Size inch #1;#2
Dimension - Z inch 0.19 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 22;AN 20;AN 18;AN 16
Conductor Range #22 AWG to #16 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads