text.skipToContent text.skipToNavigation

YAE18N60FM

by Burndy 

Catalog ID: YAE18N60FM

Terminal-Nylon Insulated, Fork Tongue Multi-Finger Insulation Grip.

Product Details

General

Application Power Connector
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin
Trade Name INSULUG™
UPC 781810367544
UPC 12 Digit 7818103675444

Dimensions

Dimension - B Length fraction 4/25 in
Dimension - B Length inch 0.16 in
Dimension - Hole Size fraction 3/25
Dimension - Hole Size inch 0.12 in
Dimension - N inch 0.19 in
Dimension - Pad Width inch 0.21 in
Dimension - Stud Size inch #4
Dimension - Z inch 0.24 in

Conductor Related

Conductor - Copper Str Aircraft Size AN 22;AN 20;AN 18;AN 16
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 2000

Resources/Downloads