text.skipToContent text.skipToNavigation

YAE18NBK

by Burndy 

Catalog ID: YAE18NBK

Cu Terminal, Ring Tongue, 22-16 AWG, AN22-16, #8-#10 stud, Nylon Insulated, Tin Plated, Multi-Finger Insulation Grip, Reel Packaging, Black supporting bushing

Product Details

General

Color Code Red
Connector Type Terminal
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name INSULUG™
UPC 781810030875
UPC 12 Digit 7818100308755

Dimensions

Dimension - Hole Size fraction 1/5
Dimension - Hole Size inch 0.20 in
Dimension - L Length Overall mm 23 mm
Dimension - Length Overall inch 0.92 in
Dimension - N inch 0.16 in
Dimension - Pad Width inch 0.31 in
Dimension - Strip Length inch 3/16 in
Dimension - Stud Size inch #8;#10
Dimension - Width inch 0.06 in
Dimension - Z inch 0.28 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range AN22 - AN16
Conductor - Copper Str Size Range 22 AWG - 16 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized Yes
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000

Resources/Downloads