text.skipToContent text.skipToNavigation

YAE18Z1BOX

by Burndy 

Catalog ID: YAE18Z1BOX

Copper Terminal-Nylon Insulated,Fork Tongue, 22-16 Max. Insul.Dia. Accom.: (125), Color Code: Red, 1-2, .83 in L, 600 Volts Max.

Features: INSULUG Type YAE-Z Is Identical To Type YAE-N And Employs A Flanged Fork Tongue For Faster Installation While Maintaining Security If Supporting Screw Becomes Loose, 300 V Maximum, 105 DEG C Max, Flanged Fork: Permits Rapid, Easy Installation Of The Terminal Under The Screw Head Without Complete Removal Of The Screw, Additionally, It May Not Be Removed With Only A Slight Loosening Of The Screw, Insulation Diameter (maximum): 0.125 IN, Package: Box, Tape Mounted Catalog Number: YAE18Z1M, Color Code: Red, Wire Insulation Grip: Yes, Temperature Rating: 105 DEG C Maximum, Installation Tool: MR8-33T-1, M8ND Tool With One Of The Following Dies: N14HET-15, N10ET-9, N10ET-23, N14HET-25V1, Y10D, Y10-22 Tool, Finish: Electro-Tin Plated

Product Details

General

Application Power Connector
Color Code Red
Connector Type Terminal - Fork
EU RoHS Indicator Yes
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Tongue Type Flanged Fork
Plated Y
Plating Type Tin - Electro Plated
Sub Brand INSULUG
Trade Name INSULUG™
Type YAE-Z, Flanged
UPC 781810564608
UPC 12 Digit 7818105646088

Dimensions

Cable Insulation Diameter Maximum 0.125 in
Dimension - B Length fraction 4/25 in
Dimension - B Length inch 0.16 in
Dimension - D inch 0.01 in
Dimension - Hole Size fraction 1/10
Dimension - Hole Size inch 0.10 in
Dimension - L Length Overall mm 21 mm
Dimension - Length Overall inch 0.83 in
Dimension - N inch 0.11 in
Dimension - Pad Width inch 0.18 in
Dimension - Strip Length inch 3/16 in
Dimension - Stud Size inch #2
Dimension - Z inch 0.21 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range AN22 - AN16
Conductor - Copper Str Size Range 22 AWG - 16 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings