text.skipToContent text.skipToNavigation

YAE22G12

by Burndy 

Catalog ID: YAE22G12

Insulated Copper terminal, .744 in L, .265 in W, Nylon insulation, Tin Plated, 300 Volts Max.

Features: INSULUG Type YAE-G Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Types YAE-G Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Package: Bulk, Insulation Diameter (maximum): 098 IN, Tape Mounted Catalog Number: YAE22G12M, Installation Tool: M8ND Tool With N14HET-25V1 Die, MR8-1A Tool, Wire Strip Length: 5/32 IN, Color Code: Amber, Temperature Rating: 105 DEG C Maximum, Finish: Electro-Tin Plated, Wire Insulation Grip: Yes

Product Details

General

Application Types YAE-G and YAE-N terminals are rated 105 Deg C and meet military standard AS25036 Class 2 and SAE-AS7928 requirements
Color Code Amber
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Sub Brand INSULUG
Trade Name INSULUG™
Type YAE-G
UPC 781810804636
UPC 12 Digit 7818108046366

Dimensions

Dimension - Hole Size fraction 1/11
Dimension - Hole Size inch 0.09 in
Dimension - Length Overall inch 0.74 in
Dimension - N inch 0.12 in
Dimension - Pad Width inch 0.25 in
Dimension - Strip Length inch 5/32 in
Dimension - Stud Size inch #2
Dimension - Z inch 0.22 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 26;AN 22;AN 20
Conductor - Copper Str Size Range 26 AWG-20 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) Military Specified (Mil-Spec)
Standards - Industry Standards Met Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000

Resources/Downloads