text.skipToContent text.skipToNavigation

YAE22G18BOX

by Burndy 

Catalog ID: YAE22G18BOX

Nylon Insulated Terminal, Ring Tongue, #26 - #20 AN, #2 stud

Product Details

General

Color Code Amber
Connector Type Terminal
Insulation Y
Insulation Type Nylon
Material Copper
Military Specification MS25036
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Temperature Rating 105°C
Trade Name INSULUG™
UPC 781810023297
UPC 12 Digit 7818100232977

Dimensions

Cable Insulation Diameter Maximum 0.098 in
Dimension - Hole Size fraction 1/11
Dimension - Hole Size inch 0.09 in
Dimension - L Length Overall mm 18 mm
Dimension - Length Overall inch 0.69 in
Dimension - N inch 0.08 in
Dimension - Pad Width inch 0.15 in
Dimension - Strip Length inch 5/32
Dimension - Stud Size inch #2
Dimension - Z inch 0.22 in

Electrical Ratings

Voltage - Maximum 300 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 26;AN 22;AN 20
Conductor Range #26 AWG to #20 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) Military Specified (Mil-Spec)
Standards - Industry Standards Met Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings