YAE22N65F_Image
YAE22N65F_Image

Nylon Fork Terminal For 26 - 20 AWG

Brand:

Burndy

Catalog ID:

YAE22N65FBOX

Nylon Fork Terminal For 26 - 20 AWG.

YAE22N65FBOX.

Product details

General

Application
Power Connector
Color Code
Amber
Connector Type
Fork Terminal
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Tongue Type
Fork
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
INSULUGâ„¢
UPC
781810023211
UPC 12 Digit
7818100232111

Dimensions

Cable Insulation Diameter Maximum
0.098 in
Dimension - B Length fraction
10/91 in
Dimension - B Length inch
0.11 in
Dimension - Bolt Size fraction
#2
Dimension - Hole Size fraction
1/11
Dimension - Hole Size inch
0.09 in
Dimension - L Length Overall mm
19 mm
Dimension - Length Overall inch
0.73 in
Dimension - N inch
0.09 in
Dimension - Pad Width inch
0.18 in
Dimension - Strip Length inch
5/32 in
Dimension - Stud Size inch
#2
Dimension - Z (inch)
0.22 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Aircraft Size
AN 26;AN 22;AN 20
Conductor - Copper Str Size
20
Conductor - Copper Str Size Range
24 AWG - 20 AWG
Conductor Size
26 - 20 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
Yes
Industry Standard(s)
Military Specified (Mil-Spec)
Standards - Industry Standards Met
Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1200
Minimum Pack Quantity
100
Pallet Quantity
99999

Resources and downloads