text.skipToContent text.skipToNavigation

YAE22Z1

by Burndy 

Catalog ID: YAE22Z1

Cu Terminal, Flanged Fork/Funnel Entry, AN20-26, 600 V, #2 Stud, 0.75" L, 0.18" W, Nylon Insul, Tin Plated, Multi-Finger Insul Grip,Amber(Sleeve Color).

Features: INSULUG Type YAE-Z Is Identical To Type YAE-N And Employs A Flanged Fork Tongue For Faster Installation While Maintaining Security If Supporting Screw Becomes Loose, 300 V Maximum, 105 DEG C Max, Flanged Fork: Permits Rapid, Easy Installation Of The Terminal Under The Screw Head Without Complete Removal Of The Screw, Additionally, It May Not Be Removed With Only A Slight Loosening Of The Screw, Package: Bulk, Insulation Diameter (maximum): 098 IN, Tape Mounted Catalog Number: YAE22Z1M, Color Code: Amber, Wire Insulation Grip: Yes, Finish: Electro-Tin Plated, Temperature Rating: 105 DEG C Maximum, Installation Tool: MR8-33T-1, M8ND Tool With One Of The Following Dies: N14HET-25V1, N10ET-9, N14HET-15, N10ET-23, Y10D, Y10-22 Tool

Product Details

General

Application For Faster Installation While Maintaining Security If Supporting Screw Becomes Loose
Color Code Amber
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Flanged Fork
Plated Y
Plating Type Tin - Electro Plated
Sub Brand INSULUG
Trade Name INSULUG™
Type YAE-Z, Flanged
UPC 781810804186
UPC 12 Digit 7818108041866

Dimensions

Dimension - B Length fraction 3/23 in
Dimension - B Length inch 0.13 in
Dimension - Hole Size fraction 1/10
Dimension - Hole Size inch 0.10 in
Dimension - Length Overall inch 0.75 in
Dimension - N inch 0.11 in
Dimension - Pad Width inch 0.18 in
Dimension - Strip Length inch 5/32 in
Dimension - Stud Size inch #2
Dimension - Z inch 0.21 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 26;AN 22;AN 20
Conductor - Copper Str Size Range 26 AWG-20 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized Yes
Certification - cULus No
Industry Standard(s) Military Specified (Mil-Spec)
Standards - Industry Standards Met Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000
Packaging Type Bulk

Resources/Downloads

Customer Notices

Sales Drawings