text.skipToContent text.skipToNavigation

YAES10N11

by Burndy 

Catalog ID: YAES10N11

Nylon Insulated CU Ring Tongue Terminal, Wire Range: 12-10 AWG, Stud Size: #4 - #6, Package: Bulk, Strip Length: 11/32 IN.

Features: An Integral One-Piece Copper Barrel/Insulation Grip And Wire Strain Relief Design: Provides Improved Physical Strength Characteristics Over A Multi-Piece Design, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Brazed Seam: Provides A Stronger Barrel Design To Minimize Any Possible Splitting And Eliminates Folding, Deep Inner Barrel Serrations: Provides Excellent Electrical Conductivity And Pullout Strength Values, Smooth Funnel Entry: Easy Wire Insertion, The Insulation Is Locked In Place: Will Not Twist Off, Thereby Maintains Proper Dielectric Values, Electro-Tin Plated: Provides Durable Long-Lasting Resistance To Corrosion, Color-Coded And Clearly Marked: Provides Quick, Easy Wire Size Identification, Ring Tongue: Provides A Secure Termination Under The Screw Head That Can Not Be Removed Without Complete Removal Of The Screw, Two Or More Terminals May Be Stacked On A Common Stud Easily: Provides Flexibility And Versatility, 300 V Maximum, 105 DEG C Maximum, Temperature Rating: 105 DEG C Maximum, Insulation Diameter (maximum): 0.21 IN, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: MR8-83 Tool, Sae-as25036: -111, Package: Bulk, Color Code: Yellow, Wire Strip Length: 11/32 IN, Finish: Electro-Tin Plated, Wire Insulation Grip: No

Product Details

General

Application For use on copper compression connections
Color Code Yellow
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Skived
Insulation Y
Insulation Type Nylon
Material Copper
Military Specification MS25036
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Sub Brand INSULUG
Trade Name INSULUG™
Type YAES
UPC 781810805039
UPC 12 Digit 7818108050399

Dimensions

Dimension - G inch 0.15 in
Dimension - Hole Size inch 0.15 in
Dimension - Length Overall inch 1.12 in
Dimension - Pad Width inch 0.37 in
Dimension - Strip Length inch 11/32 in
Dimension - Stud Size inch #6

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size 12 AWG;10 AWG
Conductor - Copper Str Size Range 12 AWG-10 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 500

Resources/Downloads

Customer Notices

Sales Drawings