text.skipToContent text.skipToNavigation

YAES14N10SV

by Burndy 

Catalog ID: YAES14N10SV

Nylon Insulated Cu Ring Tongue Terminal, Wire Range: 16-14 AWG, Stud Size: 3/8 IN, Silver Plated, Package: Bulk, Strip Length: 7/32 in.

Product Details

General

Color Code Blue
Connector Type Terminal
Insulation Y
Insulation Type Nylon
Material Copper
Military Specification MS25036
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Silver
Trade Name INSULUG™
UPC 781810469859
UPC 12 Digit 7818104698599

Dimensions

Dimension - G inch 0.39 in
Dimension - Length Overall inch 1.17 in
Dimension - Outside Diameter inch 0.28 in
Dimension - Strip Length inch 7/32 in
Dimension - Stud Size inch 3/8 in
Dimension - Width inch 0.53 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size 16 AWG;14 AWG
Conductor - Copper Str Size Range 16 AWG-14 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000
Packaging Type Bulk

Resources/Downloads