text.skipToContent text.skipToNavigation

YAES14N55

by Burndy 

Catalog ID: YAES14N55

Copper Terminal, Ring Tongue, 16-14 AWG, 1/2" Stud, Nylon Insulated, Funnel Entry, Tin Plated.

Product Details

General

Connector Type Terminal
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name INSULUG™
UPC 781810500125
UPC 12 Digit 7818105001255

Dimensions

Dimension - G inch 0.52 in
Dimension - Length Overall inch 1.43 in
Dimension - Outside Diameter inch 0.28 in
Dimension - Strip Length inch 7/32 in
Dimension - Stud Size inch 1/2 in
Dimension - Width inch 0.71 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size 16 AWG;14 AWG
Conductor - Copper Str Size Range 16 AWG-14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000

Resources/Downloads