text.skipToContent text.skipToNavigation

YAES18N1SV

by Burndy 

Catalog ID: YAES18N1SV

Ring Tongue Terminal, Straight, 600 V, 0.25 in W, 0.76 L, Nylon insulation, Silver Plated, 22-18 AWG, #4-#6 stud size

Product Details

General

Color Code Red
Connector Type Terminal
Feature - Barrel Style Skived
Insulation Y
Insulation Type Nylon
Material Copper
Military Specification MS25036
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Silver
Trade Name INSULUG™
UPC 781810209677
UPC 12 Digit 7818102096777

Dimensions

Dimension - G inch 0.15 in
Dimension - Length Overall inch 0.76 in
Dimension - Outside Diameter inch 0.28 in
Dimension - Stud Size inch #4 - #6
Dimension - Width inch 0.23 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size 22 AWG;20 AWG;18 AWG
Conductor - Copper Str Size Range 22 AWG-18 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000
Packaging Type Bulk

Resources/Downloads