text.skipToContent text.skipToNavigation

YAES18N50F

by Burndy 

Catalog ID: YAES18N50F

Fork Tongue Terminal, Straight, 600 V, 0.47 in W, 1.03 L, Nylon insulation, Tin Plated, 22-18 AWG, 1/4 in stud size

Product Details

General

Color Code Red
Connector Type Terminal
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin - Electro Plated
Trade Name INSULUG™
UPC 781810027196
UPC 12 Digit 7818100271966

Dimensions

Dimension - Hole Size fraction 10/37
Dimension - Hole Size inch 0.27 in
Dimension - Length Overall inch 1.03 in
Dimension - N inch 0.24 in
Dimension - Outside Diameter inch 0.24 in
Dimension - Pad Width inch 0.47 in
Dimension - Stud Size inch 1/4

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size 22 AWG;20 AWG;18 AWG
Conductor - Copper Str Size Range 22 AWG-18 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000
Packaging Type Bulk

Resources/Downloads

Customer Notices

Sales Drawings