TN-YAESF-Red_Photo_CYMK
TN-YAESF-Red_Photo_CYMK

Nylon Fork Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YAES18N50F

Nylon Fork Terminal For 22 - 18 AWG.

YAES18N50F.

Product details

General

Color Code
Red
Connector Type
Fork Terminal
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Fork
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
INSULUGâ„¢
UPC
781810027196
UPC 12 Digit
7818100271966

Dimensions

Dimension - Bolt Size fraction
1/4
Dimension - Hole Size fraction
10/37
Dimension - Hole Size inch
0.27 in
Dimension - Length Overall inch
1.03 in
Dimension - N inch
0.24 in
Dimension - Outside Diameter inch
0.24 in
Dimension - Pad Width inch
0.47 in
Dimension - Stud Size inch
1/4

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Size
22 AWG;20 AWG;18 AWG
Conductor - Copper Str Size Range
22 AWG - 18 AWG
Conductor Size
22 - 18 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Minimum Pack Quantity
1000
Packaging Type
Bulk
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings