text.skipToContent text.skipToNavigation

YAEV10T11

By Burndy 

Catalog ID: YAEV10T11

By Burndy
Catalog ID:  YAEV10T11
Ring Tongue Copper Tubing Terminal, Code: Yellow, #6-#8 stud, 1.14 in L, .37 in W, 300 Volts Max., 105 Deg C Max.

YAEV10T11.

Features: The INSULUG Type YAEV Is Designed For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants, The Nylon Insulated Seamless, Electrolytic Copper Barrel With Double Thick Tongue Provides An Extra Strong Insulated Connection, The Terminal Is Rated 105 DEG C And Meets SAE-AS7928 Requirements, Double Thick Tongue: Provides Maximum Reliability And Electrical Capacity Plus An Extra Strong Terminal Tongue, Manufactured From One-Piece Pure Electrolytic Copper: Provides High Conductivity, Low Resistance With No Seams To Split Plus Ductility For Excellent Crimp Forming Properties, Electro-Tin Plated: Provides Long-Lasting Corrosion Resistance, Nylon Insulation Is Locked In Place: Insulation Will Not Move Or Twist Off, 300 Volt Nylon Insulation: High Dielectric Strength And Stability In Demanding Oily Environmental Conditions, Color Coded: Provides Quick, Easy Wire Size Connector Selection, #10 wire only, Package: Bulk, Finish: Electro-Tin Plated, Wire Shroud: No, Insulation Diameter (maximum): 0.209 IN, Installation Tool: Ratchet: MR8D94, MR8-33T-1, M8ND Tool With N10ET-9 Die, MR4 10M, MR18 Tool, Temperature Rating: 105 DEG C Maximum, Conductor Type: Commercial/Military Stranded Copper, Color Code: Yellow, Wire Strip Length: 5/16 IN, Tongue Angle: Straight

Add to List